IESNA:LM-63-2002
[TEST]P1854388
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2603-732-5, G2-2509-540-33)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S1005D710U830-4F0-1E-UDD-FLGOOA-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 1005 LUMENS PER FOOT, WALL GRAZE, WHITE REGRESSED HOUSING
[MORE]UPLIGHT 710 LUMENS PER FOOT, ASYMMETRIC OPTIC
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5629
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 62.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
2807.3 2788.1 2770.5 2742.8 2716.8 2687.3 2636.1 2573.8 2528.6 2474.2
2388.5 2280.1 2197.5 2102.4 1944.2 1763.9 1637.1 1511.5 1325.8 1159.7
1055.6 959.4 826.3 707.8 635.3 568.5 475.4 389.7 335.3 288.9
220.7 159 121.7 88.9 46.7 17 0 8.7 19 30.4
39.8 52.1 71.5 91.5 106.7 122.6 146.5 173.5 190.8 207.5
236.1 271.7 294.8 323.8 368.1 416.9 449.5 481.3 530.9 575
603.3 627.9 660.2 689 706.4 721.6 742.5 757.4 766.1 771.1
776 776.4 774.2
2807.3 2806.7 2798.8 2757.1 2702.9 2618.6 2475.1 2335.5 2250 2164.4
2039.5 1912.2 1824.5 1735.5 1594.5 1446.3 1344.7 1245.7 1100.1 968.7
885.1 808 699.3 601.4 541 484.8 406.3 333.1 286.3 244.4
184.3 130 99.7 73.4 39.1 15.6 8 24.1 46.3 65.8
77.2 88.2 104 123.9 140.1 156.6 183.5 211.7 230.6 250.5
282.7 320.7 345.5 373.2 415.9 459.9 490.5 519.4 563.1 602.6
627 649 678.7 704.4 720.4 734.3 753 765.8 772.9 776.7
779.6 778.3 774.2
2807.3 2825.3 2827.1 2771.5 2689.1 2550 2314.1 2097.2 1971.4 1854.7
1690.4 1544.3 1451.6 1368.6 1244.9 1128.7 1052.3 979.9 874.3 777.6
714.7 656.7 572.3 495 446.7 401 337.1 276.5 237.2 199.9
147.8 100.9 77.7 57.9 31.6 14.2 16.1 39.6 73.7 101.3
114.6 124.3 136.6 156.3 173.5 190.7 220.5 249.8 270.4 293.5
329.3 369.8 396.1 422.5 463.8 502.8 531.5 557.6 595.2 630.2
650.7 670.1 697.2 719.7 734.5 747.1 763.4 774.3 779.7 782.2
783.2 780.2 774.2
2807.3 2823.5 2801.7 2646.9 2505 2339.7 2081.9 1859 1731.5 1614.1
1452.7 1313.8 1227.7 1150.8 1040.5 939.9 875.4 815.8 729.2 648.7
596.6 550.2 482 418.8 379.2 340.7 284.4 229.6 197.2 167
125.5 87.2 67.9 51.3 28.8 14.6 22.3 44.5 78.1 113.4
139 164.1 198.4 236.8 268.9 300.5 345.5 377.6 394.9 409.9
432.6 460.6 479.7 499.4 531.8 562.7 585.2 604.2 632.8 660.5
677.1 692.8 714.5 733 745.6 756.2 770.3 779.5 783.8 785.3
785.4 781.2 774.2
2807.3 2815 2758.3 2475.9 2264.1 2082.2 1825.9 1620.9 1504.4 1396.6
1252.1 1129 1053.5 982.6 884.5 794 737 685.5 611 540.6
496 458.7 404.1 352.8 320.7 288.3 237.2 186 160 137.9
107.9 78.5 62.3 47.7 27.5 15.8 27.9 45.9 74.9 117.8
159.1 205.1 269.9 333.4 385.1 435.7 499.9 535.1 547.7 550.7
554.8 565.4 574.1 585.5 606.6 628.3 643.1 653.7 672.2 691.7
704.5 716 731.4 745.6 755.6 764 775.9 783.7 787.1 787.5
787 781.8 774.2
2807.3 2811.5 2705.7 2334.8 2091.8 1900.1 1650.2 1457.1 1347.2 1247
1114.1 1002 932.8 866.9 777.3 694.8 643.3 596.8 532.7 471.8
434.1 402.8 356.3 310.7 280.2 249.7 204.5 160.4 139.3 121.7
97.8 73.6 59.1 45.8 26.9 16.3 30.3 45.5 69.6 110.4
152.6 205.7 283.2 360.9 423.1 479.9 553.7 608.4 633.5 644.4
653.7 656.9 660.3 667.1 679.7 692.3 700.1 704.6 714.2 725.4
733.2 740 749.5 758.7 765.5 771.6 780.9 787.5 790.1 789.8
788.6 782.6 774.2
2807.3 2813 2644.1 2223.5 1988 1793.3 1554.6 1367.7 1259.8 1165.1
1038.6 932.7 865.5 803.6 718.8 642.2 594.3 549.8 494.3 442.5
410.8 382.5 338.7 292.6 257.5 225.1 186.3 153 134.9 118.3
95.3 72.4 58.5 45.7 26.9 16.1 29.5 43.1 62.4 91.2
119.7 166 238.2 319.4 382.9 433.3 507.1 597.4 652.4 691
729.3 735.2 738.3 744.1 751.3 754.7 756.4 756.7 758.8 761.7
763.3 765 768.8 772.2 775.1 779 785.4 791 792.9 791.9
790.2 783.6 774.2
2807.3 2814.5 2594.6 2134.9 1903.9 1707.1 1477.2 1294.9 1188.7 1098.7
977.3 876.1 810.9 752.3 671.2 599.2 554 512.4 464.1 419.6
392.6 366.3 324 276.5 237.9 205.4 172.2 147.1 131.1 115.4
93.2 71.5 58 45.4 26.9 16 28.9 41.2 56.7 76
93.5 134.1 200.4 283.5 346.5 393.9 468 582.3 660.4 720.7
784.8 795.9 799.7 805.1 809.3 806.2 803 799.7 795.5 791.1
787.8 785 783.7 782.5 782.3 784.2 788.1 792.8 794.2 792.9
790.7 783.8 774.2
2807.3 2816 2581.4 2114.2 1878.8 1682.4 1454.6 1271.9 1166.7 1078.7
958.4 857.7 794.6 737 656.1 584.9 540.2 504.1 458.5 416
389.4 362.1 318.4 266.3 227.2 200.8 170.3 145.7 129.2 114
92.6 71 58 44.9 26.9 16 28.9 40.8 55.5 72.6
87.4 125.5 184.3 264 321.6 376 451.5 554.9 635.9 700.1
779.9 804.1 811.4 818.1 826.6 824.8 820.7 815.4 808.4 799.9
795 790 785.8 783.1 782.3 782.9 785.7 789.5 791 790.3
787.9 781.9 774.2
2807.3 2817.5 2568.2 2093.6 1853.6 1657.8 1432 1248.9 1144.7 1058.7
939.5 839.4 778.2 721.6 641 570.5 526.4 495.8 452.8 412.3
386.3 358 312.7 256.1 216.5 196.1 168.4 144.3 127.3 112.6
92 70.5 58 44.4 26.9 16 28.9 40.5 54.3 69.1
81.4 116.9 168.2 244.6 296.7 358.2 435 527.5 611.4 679.4
775.1 812.2 823 831 843.8 843.5 838.4 831.2 821.2 808.7
802.2 795 787.8 783.8 782.3 781.6 783.2 786.3 787.8 787.8
785.1 780 774.2
2807.3 2816 2581.4 2114.2 1878.8 1682.4 1454.6 1271.9 1166.7 1078.7
958.4 857.7 794.6 737 656.1 584.9 540.2 504.1 458.5 416
389.4 362.1 318.4 266.3 227.2 200.8 170.3 145.7 129.2 114
92.6 71 58 44.9 26.9 15.8 28.1 39.7 54.3 70.2
83.8 121.8 177.1 256.7 313.9 370.6 442.3 546.3 626.7 694.4
778.7 804.6 811 817.3 825.8 824.6 819.5 813.9 806.4 797.7
792.2 786.6 781.7 780.3 779.5 780.1 782.8 786.4 788.2 788.5
786.7 781.6 774.2
2807.3 2814.5 2594.6 2134.9 1903.9 1707.1 1477.2 1294.9 1188.7 1098.7
977.3 876.1 810.9 752.3 671.2 599.2 554 512.4 464.1 419.6
392.6 366.3 324 276.5 237.9 205.4 172.2 147.1 131.1 115.4
93.2 71.5 58 45.4 26.9 15.7 27.3 38.9 54.3 71.4
86.2 126.8 185.9 268.8 331.2 383.1 449.5 565.1 642 709.3
782.3 797.1 798.9 803.7 807.7 805.7 800.6 796.6 791.5 786.7
782.1 778.1 775.7 776.9 776.7 778.6 782.4 786.5 788.6 789.2
788.3 783.2 774.2
2807.3 2813 2644.1 2223.5 1988 1793.3 1554.6 1367.7 1259.8 1165.1
1038.6 932.7 865.5 803.6 718.8 642.2 594.3 549.8 494.3 442.5
410.8 382.5 338.7 292.6 257.5 225.1 186.3 153 134.9 118.3
95.3 72.4 58.5 45.7 26.9 15.4 26.2 39.3 57.6 81.7
105.8 151.9 220.4 300 359.4 414.4 485.1 582.6 639.7 685.3
729.9 737.8 739.5 744.1 750.4 753.8 754.3 754.3 755.2 757.1
757.6 757.9 760.6 765.1 767.3 771.6 777.8 783 785.7 786.6
786.6 781.9 774.2
2807.3 2811.5 2705.7 2334.8 2091.8 1900.1 1650.2 1457.1 1347.2 1247
1114.1 1002 932.8 866.9 777.3 694.8 643.3 596.8 532.7 471.8
434.1 402.8 356.3 310.7 280.2 249.7 204.5 160.4 139.3 121.7
97.8 73.6 59.1 45.8 26.9 15.2 25 40 62 95.1
131.1 183.6 263.4 337.6 391.1 451.9 530.1 599.6 631.7 648.3
658.7 661.4 664.4 669.3 680 691 698.8 703.7 711.8 721.4
728.3 733.7 742.5 750.5 755.6 762.8 771.8 778.3 781.6 782.9
783.7 779.7 774.2
2807.3 2815 2758.3 2475.9 2264.1 2082.2 1825.9 1620.9 1504.4 1396.6
1252.1 1129 1053.5 982.6 884.5 794 737 685.5 611 540.6
496 458.7 404.1 352.8 320.7 288.3 237.2 186 160 137.9
107.9 78.5 62.3 47.7 27.5 14.4 21 39 66 103.1
140.6 186.8 256.6 315.2 357.4 410.7 480.9 530.2 549.7 555.9
558.2 566.2 575.1 584.9 603.9 623.7 638.5 649.8 667.8 685.3
697.5 708.1 723.5 736.3 744.6 754 765.4 773.3 777.4 779.2
780.9 777.6 774.2
2807.3 2823.5 2801.7 2646.9 2505 2339.7 2081.9 1859 1731.5 1614.1
1452.7 1313.8 1227.7 1150.8 1040.5 939.9 875.4 815.8 729.2 648.7
596.6 550.2 482 418.8 379.2 340.7 284.4 229.6 197.2 167
125.5 87.2 67.9 51.3 28.8 13 14.2 36.4 69.6 105.7
134.2 161.4 199.9 233 258.1 290.9 337.4 374.2 393.7 408
428.4 452.3 471.8 490.9 521.9 552.2 573.4 592.7 623.2 649
665.4 681 703.4 722.3 734.1 745.2 758.5 767.9 773 775.4
778.1 775.6 774.2
2807.3 2825.3 2827.1 2771.5 2689.1 2550 2314.1 2097.2 1971.4 1854.7
1690.4 1544.3 1451.6 1368.6 1244.9 1128.7 1052.3 979.9 874.3 777.6
714.7 656.7 572.3 495 446.7 401 337.1 276.5 237.2 199.9
147.8 100.9 77.7 57.9 31.6 12.6 8.1 31.2 65.9 98.5
118.8 131.6 147 161.7 174.3 191.3 219.5 246.9 266.1 286
319.4 354.7 382 408.3 448.8 488.1 514.8 540.9 581.8 615.1
635.7 656 684.5 708.5 723.2 736 751.4 762.6 768.6 771.8
775.6 774.3 774.2
2807.3 2806.7 2798.8 2757.1 2702.9 2618.6 2475.1 2335.5 2250 2164.4
2039.5 1912.2 1824.5 1735.5 1594.5 1446.3 1344.7 1245.7 1100.1 968.7
885.1 808 699.3 601.4 541 484.8 406.3 333.1 286.3 244.4
184.3 130 99.7 73.4 39.1 14.9 4.5 18.6 40.2 62.1
76.6 88.8 105.6 123.4 136.9 152.6 178.5 205.6 223.5 241.7
272.7 306.2 332.5 359.8 402.6 446.6 475.8 504.8 550 588.8
613.6 636.8 669.2 695.1 711.2 725.9 743.3 757.6 764.2 768.7
774 774.6 774.2
2807.3 2788.1 2770.5 2742.8 2716.8 2687.3 2636.1 2573.8 2528.6 2474.2
2388.5 2280.1 2197.5 2102.4 1944.2 1763.9 1637.1 1511.5 1325.8 1159.7
1055.6 959.4 826.3 707.8 635.3 568.5 475.4 389.7 335.3 288.9
220.7 159 121.7 88.9 46.7 17.2 0.9 6 14.5 25.7
34.4 45.9 64.2 85 99.5 114 137.5 164.2 180.9 197.5
226.1 257.8 283.1 311.3 356.3 405 436.8 468.7 518.2 562.6
591.5 617.6 653.9 681.8 699.1 715.8 735.3 752.5 759.7 765.5
772.4 774.9 774.2
2807.3 2806.7 2798.8 2757.1 2702.9 2618.6 2475.1 2335.5 2250 2164.4
2039.5 1912.2 1824.5 1735.5 1594.5 1446.3 1344.7 1245.7 1100.1 968.7
885.1 808 699.3 601.4 541 484.8 406.3 333.1 286.3 244.4
184.3 130 99.7 73.4 39.1 14.5 2.9 12.5 28.1 44.7
55.3 66.5 84.7 106.2 121.6 137 160 184.5 200.2 215.2
240.6 267.3 287.1 309.5 345.9 386.2 415.1 444.4 490.5 537.6
568.2 594.9 635 666.4 685.1 703.6 726.5 744.9 753.7 761.4
770 774.3 774.2
2807.3 2825.3 2827.1 2771.5 2689.1 2550 2314.1 2097.2 1971.4 1854.7
1690.4 1544.3 1451.6 1368.6 1244.9 1128.7 1052.3 979.9 874.3 777.6
714.7 656.7 572.3 495 446.7 401 337.1 276.5 237.2 199.9
147.8 100.9 77.7 57.9 31.6 11.9 4.9 19 41.8 63.6
76.2 87.1 105.2 127.3 143.7 160.1 182.5 204.8 219.5 232.9
255.1 276.7 291.1 307.8 335.4 367.4 393.4 420.1 462.8 512.7
544.9 572.2 616.1 651.1 671 691.5 717.6 737.2 747.7 757.3
767.6 773.6 774.2
2807.3 2823.5 2801.7 2646.9 2505 2339.7 2081.9 1859 1731.5 1614.1
1452.7 1313.8 1227.7 1150.8 1040.5 939.9 875.4 815.8 729.2 648.7
596.6 550.2 482 418.8 379.2 340.7 284.4 229.6 197.2 167
125.5 87.2 67.9 51.3 28.8 12.1 9.3 27.4 51.6 76.5
98 112.7 129.9 149.6 165.5 182.4 209.2 229.4 242.4 255.2
274.9 292.9 304.2 317.9 342.2 370.9 394 417.4 454.6 498.5
527 554.7 597.5 636.5 658.7 680.4 709.4 730.1 741.6 752.3
763.6 771.8 774.2
2807.3 2815 2758.3 2475.9 2264.1 2082.2 1825.9 1620.9 1504.4 1396.6
1252.1 1129 1053.5 982.6 884.5 794 737 685.5 611 540.6
496 458.7 404.1 352.8 320.7 288.3 237.2 186 160 137.9
107.9 78.5 62.3 47.7 27.5 13.1 14.6 36.5 60 87.4
120.1 139.9 156.1 172.3 187.2 204.4 237.4 255.4 266.5 279
296.7 311.2 320.3 332.1 354.6 381.8 402.1 421.9 453 487.9
510.9 539 579 622.3 647.1 669.7 701.3 723.1 735.6 746.9
759.2 769.5 774.2
2807.3 2811.5 2705.7 2334.8 2091.8 1900.1 1650.2 1457.1 1347.2 1247
1114.1 1002 932.8 866.9 777.3 694.8 643.3 596.8 532.7 471.8
434.1 402.8 356.3 310.7 280.2 249.7 204.5 160.4 139.3 121.7
97.8 73.6 59.1 45.8 26.9 14.2 20 43.2 66.4 93.9
127.7 154.3 178.6 192.8 202.9 216.7 248.8 270 282.6 294.9
310.7 323.6 332.3 343 362.7 387.1 405.3 424.5 454 485.8
505.9 531.5 567.8 610.9 636.8 661.1 694.9 718.2 731.4 743
756.4 768.1 774.2
2807.3 2813 2644.1 2223.5 1988 1793.3 1554.6 1367.7 1259.8 1165.1
1038.6 932.7 865.5 803.6 718.8 642.2 594.3 549.8 494.3 442.5
410.8 382.5 338.7 292.6 257.5 225.1 186.3 153 134.9 118.3
95.3 72.4 58.5 45.7 26.9 15.3 25.6 47.6 70.8 96.1
120.9 155.9 197.5 211.1 212.5 219.3 243.6 273.3 290.6 302.9
317.2 330 340.4 350.7 366.3 386.8 403.7 425.1 457.6 492.1
511.9 532.4 563.8 602.4 628 654.5 690.1 715.5 729 740.6
755.2 767.4 774.2
2807.3 2814.5 2594.6 2134.9 1903.9 1707.1 1477.2 1294.9 1188.7 1098.7
977.3 876.1 810.9 752.3 671.2 599.2 554 512.4 464.1 419.6
392.6 366.3 324 276.5 237.9 205.4 172.2 147.1 131.1 115.4
93.2 71.5 58 45.4 26.9 16.3 30.5 51.6 75 98
116 156.6 212.8 227.7 222.6 223.2 240 275.5 297.4 310.1
323 335.7 347 357.3 370.1 387.3 402.8 425.4 460.4 496.9
516.6 533.4 560.6 595.6 620.4 648.6 685.5 712.7 726.6 738.1
753.7 766.5 774.2
2807.3 2816 2581.4 2114.2 1878.8 1682.4 1454.6 1271.9 1166.7 1078.7
958.4 857.7 794.6 737 656.1 584.9 540.2 504.1 458.5 416
389.4 362.1 318.4 266.3 227.2 200.8 170.3 145.7 129.2 114
92.6 71 58 44.9 26.9 16.9 33.4 54.7 78.2 99.5
116.8 154.8 217.7 239.3 233.8 231.3 241.2 274.8 300.2 314.5
327 339 349.4 360.3 374.5 390.1 404 424.3 460.4 497.1
517.4 534.5 559.7 593.9 616.8 644.6 681.4 709.6 724.2 735.3
751.3 764.6 774.2
2807.3 2817.5 2568.2 2093.6 1853.6 1657.8 1432 1248.9 1144.7 1058.7
939.5 839.4 778.2 721.6 641 570.5 526.4 495.8 452.8 412.3
386.3 358 312.7 256.1 216.5 196.1 168.4 144.3 127.3 112.6
92 70.5 58 44.4 26.9 17.4 36.2 57.9 81.4 100.9
117.6 153 222.5 250.9 245.1 239.3 242.4 274 303 318.9
331 342.4 351.8 363.4 379 392.9 405.2 423.3 460.4 497.3
518.2 535.6 558.9 592.2 613.2 640.7 677.4 706.5 721.7 732.6
748.9 762.6 774.2
2807.3 2816 2581.4 2114.2 1878.8 1682.4 1454.6 1271.9 1166.7 1078.7
958.4 857.7 794.6 737 656.1 584.9 540.2 504.1 458.5 416
389.4 362.1 318.4 266.3 227.2 200.8 170.3 145.7 129.2 114
92.6 71 58 44.9 26.9 17.3 35.8 56.2 79.8 100.7
119.6 157.6 221.7 240.4 234.7 232.4 242.4 277.9 303 316.3
329 340.2 350.2 361.2 376.1 391 405.6 425.6 464.4 499.8
519.4 536.2 562.6 596.2 618.8 645.7 683.1 710.8 725.4 736.5
752.1 764.6 774.2
2807.3 2814.5 2594.6 2134.9 1903.9 1707.1 1477.2 1294.9 1188.7 1098.7
977.3 876.1 810.9 752.3 671.2 599.2 554 512.4 464.1 419.6
392.6 366.3 324 276.5 237.9 205.4 172.2 147.1 131.1 115.4
93.2 71.5 58 45.4 26.9 17.3 35.4 54.5 78.2 100.5
121.6 162.2 220.9 230 224.2 225.5 242.4 281.8 303 313.8
327 337.9 348.6 358.9 373.3 389.2 406 427.9 468.4 502.2
520.7 536.7 566.2 600.3 624.5 650.7 688.7 715.1 729 740.5
755.3 766.5 774.2
2807.3 2813 2644.1 2223.5 1988 1793.3 1554.6 1367.7 1259.8 1165.1
1038.6 932.7 865.5 803.6 718.8 642.2 594.3 549.8 494.3 442.5
410.8 382.5 338.7 292.6 257.5 225.1 186.3 153 134.9 118.3
95.3 72.4 58.5 45.7 26.9 16.8 33.2 52.2 74.8 101.1
129 162.8 205.3 214.7 215.9 224.1 247.8 280.4 297.6 308.2
322.6 333.7 343.4 353.8 371.1 390.1 408.2 430.4 467.3 498.8
517.6 536.9 570.1 608.2 634 658.4 694 718.7 732 743.1
756.7 767 774.2
2807.3 2811.5 2705.7 2334.8 2091.8 1900.1 1650.2 1457.1 1347.2 1247
1114.1 1002 932.8 866.9 777.3 694.8 643.3 596.8 532.7 471.8
434.1 402.8 356.3 310.7 280.2 249.7 204.5 160.4 139.3 121.7
97.8 73.6 59.1 45.8 26.9 16.3 30.3 49.7 70.7 101.9
138.3 162.1 184.8 197.7 208.2 224.5 255.1 277.4 290.3 301.6
317.4 328.9 337 347.6 369.1 392 411 432.9 464.5 493.4
513.2 537 574.1 617.5 644.9 667 699.2 722.2 734.8 745.3
757.5 767 774.2
2807.3 2815 2758.3 2475.9 2264.1 2082.2 1825.9 1620.9 1504.4 1396.6
1252.1 1129 1053.5 982.6 884.5 794 737 685.5 611 540.6
496 458.7 404.1 352.8 320.7 288.3 237.2 186 160 137.9
107.9 78.5 62.3 47.7 27.5 15.3 25.5 44.1 65.5 96.7
131.2 148.6 162.9 179.5 194.6 214.3 245.8 263.6 275.3 286.8
304.5 317.8 326.3 338.1 361.9 388.3 408.8 431 462.9 494.4
517.4 544.8 584.4 628.1 654.9 675.6 704.9 726.4 738.4 747.9
758.7 767.1 774.2
2807.3 2823.5 2801.7 2646.9 2505 2339.7 2081.9 1859 1731.5 1614.1
1452.7 1313.8 1227.7 1150.8 1040.5 939.9 875.4 815.8 729.2 648.7
596.6 550.2 482 418.8 379.2 340.7 284.4 229.6 197.2 167
125.5 87.2 67.9 51.3 28.8 13.9 18.7 35.3 59.1 85.3
107.9 122.4 139.6 160.1 174.9 193.7 220.1 239.1 252.3 263.9
284 300.3 311.4 325.2 349.4 379.1 401.6 424.7 462.5 501.8
530.3 560.2 600.8 640.3 664.2 684.2 710.9 731.5 742.8 751
760.3 767.4 774.2
2807.3 2825.3 2827.1 2771.5 2689.1 2550 2314.1 2097.2 1971.4 1854.7
1690.4 1544.3 1451.6 1368.6 1244.9 1128.7 1052.3 979.9 874.3 777.6
714.7 656.7 572.3 495 446.7 401 337.1 276.5 237.2 199.9
147.8 100.9 77.7 57.9 31.6 13.4 12.1 26.5 50.3 71.6
84.8 97.1 116.5 139.6 154.2 172 194.8 215.4 230.2 242.4
265 285.5 299.7 316.4 343.2 377.2 402.1 426.8 469.8 514.9
547 578 618.4 653.8 675 694.1 718.4 737.8 748.4 755.4
763.1 768.7 774.2
2807.3 2806.7 2798.8 2757.1 2702.9 2618.6 2475.1 2335.5 2250 2164.4
2039.5 1912.2 1824.5 1735.5 1594.5 1446.3 1344.7 1245.7 1100.1 968.7
885.1 808 699.3 601.4 541 484.8 406.3 333.1 286.3 244.4
184.3 130 99.7 73.4 39.1 15.2 6 17.6 34.7 51
62.3 74.6 94 115.6 130.4 147.3 170.6 194.5 210.5 224.9
250.5 278.6 297.3 320.1 355.6 397.1 425.8 454.1 500.4 545
575.1 602.9 639.3 671.4 690.7 707.8 730.5 747.6 757.2 763.2
769.6 772.5 774.2
2807.3 2788.1 2770.5 2742.8 2716.8 2687.3 2636.1 2573.8 2528.6 2474.2
2388.5 2280.1 2197.5 2102.4 1944.2 1763.9 1637.1 1511.5 1325.8 1159.7
1055.6 959.4 826.3 707.8 635.3 568.5 475.4 389.7 335.3 288.9
220.7 159 121.7 88.9 46.7 17 0 8.7 19 30.4
39.8 52.1 71.5 91.5 106.7 122.6 146.5 173.5 190.8 207.5
236.1 271.7 294.8 323.8 368.1 416.9 449.5 481.3 530.9 575
603.3 627.9 660.2 689 706.4 721.6 742.5 757.4 766.1 771.1
776 776.4 774.2
